Acquia Team testing14 Skip to main content
Logo print

Synergy Grid 1 Gang 1 Module Support Frame

Synergy Grid Legrand

Synergy Grid 1 Gang 1 Module Support Frame

REF. 735490 EAN. 3245067354902
Discount family : W32
£2.84 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Vertical
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With built-in installation box No
With screws Yes
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Metal
Material quality Other
Surface protection Galvanic/electrolytic zinc plated

Documents

2 documents
Catalogue page
Catalogue chart

5th July 2024.9