![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/735030-LEGRAND.jpg)
Synergy Grid 13A Fuse Carrier Module White
Synergy Grid
Legrand
Synergy Grid 13A Fuse Carrier Module White
REF. 735030
EAN.
3245067350300
Discount family : W32
£15.13
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 250 V |
Dimensions glass fuse | 5x25 mm |
Width | 25.5 mm |
Height | 57.5 mm |
Depth | 30 mm |
---|---|
Built-in depth | 20.5 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 4-4 mm² |
Documents
1 document
Catalogue page
SELECT AN ACTION