Acquia Team testing14 Skip to main content
Logo print
title

Synergy Grid 2 Way 10A Single Pole Push Switch Module Marked "PRESS TO EXIT" White

Synergy Grid Legrand

Synergy Grid 2 Way 10A Single Pole Push Switch Module Marked "PRESS TO EXIT" White

REF. 735405PE EAN. 5012774471646
Discount family : W32
£13.97 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Number of rockers 1
Number of modules (module system) 1
Number of poles 2
Nominal voltage 250 V
Rated current 10 A
With lighting No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Imprint Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK01
Device width 25.5 mm
Device height 57.5 mm
Device depth 30 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documents

1 document
Catalogue page

5th July 2024.9