![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/735493-LEGRAND-1000.jpg)
Synergy Grid 3 Gang Support Frame
Synergy Grid
Legrand
Synergy Grid 3 Gang Support Frame
REF. 735493
EAN.
3245067354933
Discount family : W32
£3.28
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Mounting method | Mounting with claw and screw |
With nail | No |
Mounting method of the module inserts | Other |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
Flush-mounted installation | Yes |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Metal |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Vertical fixing center distance | 65-82 mm |
Horizontal fixing center distance | 65-82 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION