Acquia Team testing14 Skip to main content
Logo print
title

Synergy Grid Authentic 2 Gang 2 Module Architrave Front Plate Polished Stainless Steel

Synergy Grid Legrand

Synergy Grid Authentic 2 Gang 2 Module Architrave Front Plate Polished Stainless Steel

REF. 833381 EAN. 3414970667441
Discount family : W32
£11.61 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 2
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 2
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 2
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Stainless steel
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK01
Type of fastening Screw mounting
Width 36 mm
Height 146 mm
Depth 7.6 mm
Built-in width 0 mm
Built-in height 0 mm
Diameter bore hole (opening) 0 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

5th July 2024.9