![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/735536-LEGRAND-1000.jpg)
Synergy Grid Blank Module Anthracite
Synergy Grid
Legrand
Synergy Grid Blank Module Anthracite
REF. 735536
EAN.
3245067355367
Discount family : W32
£2.84
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Rectangular |
Width opening | 25.5 mm |
Height opening | 57.5 mm |
Colour | Other |
Degree of impact strength (IK) | IK01 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION