Acquia Team testing14 Skip to main content
Logo print

Synergy Grid Intermediate 10AX Switch Module Polished Stainless Steel

Synergy Grid Legrand

Synergy Grid Intermediate 10AX Switch Module Polished Stainless Steel

REF. 832608 EAN. 3414970664181
Discount family : W02
£24.44 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Intermediate switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Colour of switch operator Stainless steel
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 25.5 mm
Device height 57.5 mm
Device depth 30 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documents

1 document
Catalogue chart
1 document
Agreement
OC / CB-CN53104 (0.78 Mo)

5th July 2024.9