![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/735541-LEGRAND-1000.jpg)
Synergy Grid Screened Satellite Socket Module Anthracite
Synergy Grid
Legrand
Synergy Grid Screened Satellite Socket Module Anthracite
REF. 735541
EAN.
3245067355411
Discount family : W32
£10.46
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | SAT |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Anthracite |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION