![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/730042-LEGRAND-1000.jpg)
Synergy Screened Television and Radio Socket White
Synergy White
Legrand
Synergy Screened Television and Radio Socket White
REF. 730042
EAN.
3245067300428
Discount family : W06
£26.34
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Full cover plate |
Tap loss at 860 MHz | 1.5 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documents
2 documents
Technical Sheet
Instruction manual
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION