![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/LG-730153-WEB-R.jpg)
Synergy Screw Cap Covers White (Pack of 50)
Synergy White
Legrand
Synergy Screw Cap Covers White (Pack of 50)
REF. 730153
EAN.
3245067301531
Discount family : W06
£4.28
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 5.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Button head |
Thread size (metric) | 3.5 |
---|---|
Screwing system | Screw slot |
Depth | 24 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION