![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/733856-LEGRAND-1000.jpg)
Synergy Single CAT 6 UTP RJ45 Data Socket Metalclad
Synergy Metalclad
Legrand
Synergy Single CAT 6 UTP RJ45 Data Socket Metalclad
REF. 733856
EAN.
3245067338568
Discount family : W09
£31.46
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Other |
RAL-number | 0 |
Connection type | Other |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 43 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Tube diameter for wall mounted product | 20-20 mm |
Maximum Input cable diameter | 20 mm |
Entry membrane gland type | Rigid to break |
Vertical fixing center distance | 34-60 mm |
Horizontal fixing center distance | 34-60 mm |
Cable support | Not applicable |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION