Acquia Team testing14 Skip to main content
Logo print

Synergy Single CAT 6 UTP RJ45 Data Socket White

Synergy White Legrand

Synergy Single CAT 6 UTP RJ45 Data Socket White

REF. 730056 EAN. 3245067300565
Discount family : W06
£19.92 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP2X
Mechanical coding No
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 32.2 mm
Built-in depth 25.2 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documents

1 document
Technical Sheet
F00276EN-00.pdf pdf (1.16 Mo)
2 documents
Catalogue page
Catalogue chart
9 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement

5th July 2024.9