![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-832278-WEB-R.jpg)
Synergy Sleek 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Polished Stainless Steel
Synergy Sleek
Legrand
Synergy Sleek 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Polished Stainless Steel
REF. 832278
EAN.
3414970950970
Discount family : W02
£55.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 1 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 1 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Stainless steel |
Metallic colour | Yes |
Transparent | No |
Lockable | Yes |
Eject-mechanism | Yes |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | Safety power supply (green) |
Mounting method | Other |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Galvanized |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.56 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 21 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Prewired | No |
Terminals capacity | 20-22 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-6 mm² |
Cable support | Screw cable clamp |
Cover | Full cover plate |
Connected object | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
4 documents
Agreement
OC / CB-SE-104797
(1.36 Mo)
Agreement
ASTA-1376
(0.26 Mo)
Agreement
OC / CB-SE-101858
(0.09 Mo)
Agreement
OC / CB-C-63 SE-88179M2
(1.47 Mo)
SELECT AN ACTION