Acquia Team testing14 Skip to main content
Logo print
title

Synergy Sleek 1 Gang 2A Unswitched Socket Outlet Gold

Synergy Sleek Legrand

Synergy Sleek 1 Gang 2A Unswitched Socket Outlet Gold

REF. 832459 EAN. 3414970663283
Discount family : W02
£35.34 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface No
Colour Gold
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Metallic
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 2 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Device width 86 mm
Device height 86 mm
Device depth 20 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 13 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Complete housing
Connected object No

Documents

1 document
Technical Sheet
F02277EN-00.pdf pdf (0.63 Mo)
2 documents
Catalogue chart
Catalogue page

5th July 2024.9