![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-832432-WEB-R.jpg)
Synergy Sleek 13A Unswitched Fused Connection Unit with Cord Outlet Gold
Synergy Sleek
Legrand
Synergy Sleek 13A Unswitched Fused Connection Unit with Cord Outlet Gold
REF. 832432
EAN.
3414970663023
Discount family : W02
£46.68
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 250 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 29 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
ASTA-880
(0.24 Mo)
SELECT AN ACTION