Acquia Team testing14 Skip to main content
Logo print

Synergy Sleek 230/120V AC Shaver Socket Gold

Synergy Sleek Legrand

Synergy Sleek 230/120V AC Shaver Socket Gold

REF. 832490 EAN. 3414970663542
Discount family : W02
£135.90 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Cover plate
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 115 V
Nominal voltage high value 240 V
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Metallic
Surface finishing Glossy
Colour Gold
Transparent No
Device width 86 mm
Device height 146 mm
Device depth 45 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 41 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP24
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Antimicrobial treatment No
Connection type automatic terminal

Documents

2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-FR_709925 (0.54 Mo)

5th July 2024.9