Acquia Team testing14 Skip to main content
Logo print

Synergy Sleek Hotel Call Indicator Internal Room Control Gold

Synergy Sleek Legrand

Synergy Sleek Hotel Call Indicator Internal Room Control Gold

REF. 832502 EAN. 3414970663726
Discount family : W02
£62.44 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Model Other
Method of operation Hotel card
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 2
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Gold
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Device width 86 mm
Device height 86 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 27 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documents

1 document
Instruction manual
LE08943AA.pdf pdf (1 Mo)
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-CN53528 (0.3 Mo)

5th July 2024.9