Acquia Team testing14 Skip to main content
Logo print

Synergy Sleek Screened Satellite Socket Single "F" Type Polished Stainless Steel

Synergy Sleek Legrand

Synergy Sleek Screened Satellite Socket Single "F" Type Polished Stainless Steel

REF. 832241 EAN. 3414970661906
Discount family : W02
£41.27 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet SAT
DAB+ No
Mounting method Flush-mounted
Cover Full cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Min. depth of built-in installation box 28 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documents

1 document
Instruction manual
LE08773AB.pdf pdf (1.53 Mo)
2 documents
Catalogue page
Catalogue chart

5th July 2024.9