![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Telephone Socket Single Secondary Polished Stainless Steel
Synergy Sleek
Legrand
Synergy Sleek Telephone Socket Single Secondary Polished Stainless Steel
REF. 832251
EAN.
3414970661982
Discount family : W02
£43.84
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
Category | 3 |
Colour | Other |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 20.5 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION