![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Spare Key for Key Switch
Synergy
Legrand
Synergy Spare Key for Key Switch
REF. 081177
EAN.
3245060811778
Discount family : W06
£1.81
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 57 mm |
Height | 15 mm |
Depth | 1.5 mm |
---|---|
Halogen free | Yes |
Mounting method | Not applicable |
Documents
1 document
Catalogue page
SELECT AN ACTION