![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036638_pw_94950.jpg)
Transcab 30mm Polyester Braided Sleeving Black 50m
Transcab
Legrand
Transcab 30mm Polyester Braided Sleeving Black 50m
REF. 036639
EAN.
3245060366391
£299.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 50 m |
---|---|
Inner diameter | 30 mm |
Colour | Black |
Heat-resistant | No |
---|---|
Stretch sleeve | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION