![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/636115-LEGRAND-1000.jpg)
Transcab PVC Open Slot Grey Panel Trunking 80mm x 40mm x 2m Length
Transcab
Legrand
Transcab PVC Open Slot Grey Panel Trunking 80mm x 40mm x 2m Length
REF. 636115
EAN.
3245066361154
£14.75
/
1 m
Product available in
24 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyvinyl chloride (PVC) |
---|---|
Height | 40 mm |
Width | 80 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | No |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Useful cross section | 2647 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
UL recogn-E212478
(0.09 Mo)
Product Environmental Profile
Agreement
NF 004-641237C
(0.18 Mo)
SELECT AN ACTION