![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037013-WEB-R.jpg)
Transcab PVC Open Slot Grey Panel Trunking Cover 60mm x 2m Length
Transcab
Legrand
Transcab PVC Open Slot Grey Panel Trunking Cover 60mm x 2m Length
REF. 037013
EAN.
3245060370138
£7.58
/
1 m
Product available in
36 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
For cable duct width | 60 mm |
---|---|
Length | 2000 mm |
Halogen free | No |
---|---|
Colour | Grey |
Documents
1 document
Catalogue page
SELECT AN ACTION