Acquia Team testing14 Skip to main content
Logo print

Viking 3 Connection Terminal Block 10mm² Spring Connection 2 Cable 1 Entry 1 Exit 10mm Blue

Viking 3 Legrand

Viking 3 Connection Terminal Block 10mm² Spring Connection 2 Cable 1 Entry 1 Exit 10mm Blue

REF. 037203 EAN. 3245060372033
£3.95 / 1 piece Product available in 40 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.75-10 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.75-10 mm²
Connectable conductor cross section solid-core 0.75-10 mm²
Connectable conductor cross section multi-wired 0.75-10 mm²
Rated current In 57 A
Rated voltage 800 V
Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 10 mm
Height 49 mm
Depth 74.5 mm
Explosion-tested version 'Ex e' Yes
Closing plate required No
Colour Blue
Internally connected stages No

Documents

1 document
Technical Sheet
F01007EN-02.pdf pdf (1.06 Mo)
2 documents
1 document
3D Autocad
037203.dwg dwg (0.05 Mo)
5 documents
Agreement
IMQ-CA02.04198 (0.82 Mo)
Agreement
Agreement
Agreement
Agreement

5th July 2024.9