Acquia Team testing14 Skip to main content
Logo print

Viking 3 Disconnection Terminal Block 2.5mm² Screw Connection Open 6mm Grey

Viking 3 Legrand

Viking 3 Disconnection Terminal Block 2.5mm² Screw Connection Open 6mm Grey

REF. 037180 EAN. 3245060371807
£3.67 / 1 piece Product available in 20 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.25-2.5 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.25-2.5 mm²
Connectable conductor cross section solid-core 0.25-2.5 mm²
Connectable conductor cross section multi-wired 0.25-2.5 mm²
Rated current In 15 A
Rated voltage 500 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 46.5 mm
Depth 71.5 mm
Explosion-tested version 'Ex e' No
Closing plate required Yes
Colour Grey
Internally connected stages No

Documents

1 document
Technical Sheet
F01094EN-01.pdf pdf (1.81 Mo)
2 documents
4 documents
Agreement
Agreement
IMQ-CA02.04202 (0.69 Mo)
Agreement
Agreement

5th July 2024.9