Acquia Team testing14 Skip to main content
Logo print

Viking 3 Disconnection Terminal Block 2.5mm² Spring Connection 6mm Grey for Standard Circuit with Handle Lever

Viking 3 Legrand

Viking 3 Disconnection Terminal Block 2.5mm² Spring Connection 6mm Grey for Standard Circuit with Handle Lever

REF. 037283 EAN. 3245060372835
£6.75 / 1 piece Product available in 20 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.5-2.5 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.5-2.5 mm²
Connectable conductor cross section solid-core 0.5-2.5 mm²
Connectable conductor cross section multi-wired 0.5-2.5 mm²
Rated current In 15 A
Rated voltage 500 V
Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 52.5 mm
Depth 80 mm
Explosion-tested version 'Ex e' No
Closing plate required Yes
Colour Grey
Internally connected stages No

Documents

2 documents
4 documents
Agreement
Agreement
Agreement
IMQ-CA02.04199 (0.88 Mo)
Agreement

5th July 2024.9