![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/039477_pw_93953.jpg)
Viking 3 Heavy Duty Terminal Block Protective Cover 4 Terminals Width 46mm
Viking 3
Legrand
Viking 3 Heavy Duty Terminal Block Protective Cover 4 Terminals Width 46mm
REF. 039489
EAN.
3245060394899
£14.69
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | No |
Colour | Other |
Thickness | 1.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION