![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037176-WEB-R.jpg)
Viking 3 Protection Terminal Block 35mm² Screw Connection 1 Entry 1 Exit Metal Base 15mm Bare
Viking 3
Legrand
Viking 3 Protection Terminal Block 35mm² Screw Connection 1 Entry 1 Exit Metal Base 15mm Bare
REF. 037176
EAN.
3245060371760
£8.81
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 2.5-50 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 4-35 mm² |
Connectable conductor cross section solid-core | 2.5-50 mm² |
Connectable conductor cross section multi-wired | 4-35 mm² |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
---|---|
Inflammability class of insulation material according to with UL94 | V2 |
Width | 15 mm |
Height | 41.5 mm |
Depth | 50.5 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Other |
Internally connected stages | No |
Documents
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION