![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037210-LEGRAND-1000.jpg)
Viking 3 Protection Terminal Block 4mm² Spring Connection 3 Cable 1 Entry 2 Exit Metal Base 5mm Green/Yellow
Viking 3
Legrand
Viking 3 Protection Terminal Block 4mm² Spring Connection 3 Cable 1 Entry 2 Exit Metal Base 5mm Green/Yellow
REF. 037210
EAN.
3245060372101
£7.37
/
1 piece
Product available in
40 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 0.5-6 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.5-2.5 mm² |
Connectable conductor cross section solid-core | 0.5-6 mm² |
Connectable conductor cross section multi-wired | 0.5-4 mm² |
Rated voltage | 800 V |
Type of electrical connection 1 | Spring clamp connection |
Type of electrical connection 2 | Spring clamp connection |
Number of levels | 1 |
Number of clamp positions per level | 3 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 5 mm |
Height | 42 mm |
Depth | 69.5 mm |
Explosion-tested version 'Ex e' | Yes |
Closing plate required | Yes |
Colour | Green/yellow |
Internally connected stages | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
5 documents
Agreement
UL recogn-20100921-E60900
(0.15 Mo)
Agreement
IMQ-CA02.04200
(0.71 Mo)
Agreement
ATEX-LCIE 16 ATEX 3049U - 02
(0.71 Mo)
Agreement
VERITAS (BV)-23393/C0 BV
(0.61 Mo)
Agreement
NF App Industri-NF208_1009
(0.28 Mo)
SELECT AN ACTION