![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037535-LEGRAND.jpg)
Viking 3 Screw Terminal Block Screening Continuity Bracket
Viking 3
Legrand
Viking 3 Screw Terminal Block Screening Continuity Bracket
REF. 037535
EAN.
3245060375355
£2.20
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of bridged clamps | 0 |
Rated current In | 0 A |
Rated voltage | 0 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Other |
Modular spacing | 71.6 mm |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION