![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037540-LEGRAND-1000.jpg)
Viking 3 Screw Terminal Block Width Bar 12 Block Width 10mm
Viking 3
Legrand
Viking 3 Screw Terminal Block Width Bar 12 Block Width 10mm
REF. 037540
EAN.
3245060375409
£10.43
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Jumper comb |
---|---|
Number of bridged clamps | 12 |
Rated current In | 57 A |
Rated voltage | 800 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Screwable |
Modular spacing | 10 mm |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION