![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037582_pw_158328.jpg)
Viking 3 Spring Terminal Block Bridging Comb 2 Block Width 12mm
Viking 3
Legrand
Viking 3 Spring Terminal Block Bridging Comb 2 Block Width 12mm
REF. 037585
EAN.
3245060375850
£3.19
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 2 |
Rated current In | 76 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 12 mm |
Colour | Red |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION