![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037510-LEGRAND-1000.jpg)
Viking 3 Terminal Block End Stop 6mm
Viking 3
Legrand
Viking 3 Terminal Block End Stop 6mm
REF. 037510
EAN.
3245060375102
£2.18
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Type of latching | Screwless |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 6 mm |
Height | 46.4 mm |
Depth | 52.7 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION