![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037511-LEGRAND-1000.jpg)
Viking 3 Terminal Block End Stop 8mm
Viking 3
Legrand
Viking 3 Terminal Block End Stop 8mm
REF. 037511
EAN.
3245060375119
£1.57
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Type of latching | Screwable |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 8 mm |
Height | 31.8 mm |
Depth | 48.4 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION