![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/039596-LEGRAND.jpg)
Viking 3 Terminal Block End Stop Transparent Label Holder
Viking 3
Legrand
Viking 3 Terminal Block End Stop Transparent Label Holder
REF. 039596
EAN.
3245060395964
£2.80
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Width | 12 mm |
Height | 13 mm |
---|---|
Self adhesive mounting | No |
Documents
1 document
Catalogue page
SELECT AN ACTION