![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037560_pw_158325.jpg)
Viking 3 Terminal Block Screw Connection Divider 1 Entry 1 Exit Widths 5mm to 10mm
Viking 3
Legrand
Viking 3 Terminal Block Screw Connection Divider 1 Entry 1 Exit Widths 5mm to 10mm
REF. 037560
EAN.
3245060375607
£1.24
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | Yes |
Colour | Grey |
Thickness | 2.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION