![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037550_pw_158324.jpg)
Viking 3 Terminal Block Screw Connection End Cap 2 Entry 2 Exit
Viking 3
Legrand
Viking 3 Terminal Block Screw Connection End Cap 2 Entry 2 Exit
REF. 037552
EAN.
3245060375522
£0.91
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | Yes |
---|---|
Partition model | No |
Colour | Grey |
Thickness | 2 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION