![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037532-WEB-R.jpg)
Viking 3 Terminal Block Shielding Clamp for Cable Diameter 10mm to 20mm
Viking 3
Legrand
Viking 3 Terminal Block Shielding Clamp for Cable Diameter 10mm to 20mm
REF. 037532
EAN.
3245060375324
£16.72
/
1 piece
Product available in
4 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Permitted cable diameter | 10-20 mm |
---|---|
Mounting method | Rail-/direct mounting |
Type of electric connection | Spring connection |
Width | 24.8 mm |
Height | 40 mm |
---|---|
Operating temperature | -5-40 °C |
Explosion-tested version 'Ex e' | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION