![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037586_pw_158329.jpg)
Viking 3 Terminal Block Spring Connection End Cap 1 Entry 2 Exit 5mm
Viking 3
Legrand
Viking 3 Terminal Block Spring Connection End Cap 1 Entry 2 Exit 5mm
REF. 037587
EAN.
3245060375874
£0.85
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | Yes |
---|---|
Partition model | No |
Colour | Grey |
Thickness | 1.1 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION