![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037507_pw_177485.jpg)
Viking 3 Terminal Block Width Bridging Comb 3 Block Width 6mm
Viking 3
Legrand
Viking 3 Terminal Block Width Bridging Comb 3 Block Width 6mm
REF. 037507
EAN.
3245060375072
£2.27
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 3 |
Rated current In | 41 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 8 mm |
Colour | Red |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION