Acquia Team testing14 Skip to main content
Logo print

Vistop 5A Auxiliary Switch Additional N/C + N/O Contact

Vistop Legrand

Vistop 5A Auxiliary Switch Additional N/C + N/O Contact

REF. 022707 EAN. 3245060227074
£45.16 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of contacts as change-over contact 0
Number of contacts as normally open contact 2
Number of contacts as normally closed contact 2
Rated operation current Ie at AC-15, 230 V 5 A
Type of electric connection Screw connection
Model Top mounting and integrable
Mounting method Other

Documents

1 document
Catalogue page

5th July 2024.9