![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/022704_pw_95513.jpg)
Vistop 5A Auxiliary Switch Main Contact
Vistop
Legrand
Vistop 5A Auxiliary Switch Main Contact
REF. 022704
EAN.
3245060227043
£46.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 5 A |
Type of electric connection | Screw connection |
---|---|
Model | Top mounting and integrable |
Mounting method | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION