![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/022515-LEGRAND-1000.jpg)
Vistop 63A 4 Pole Switch Disconnector with Front Handle
Vistop
Legrand
Vistop 63A 4 Pole Switch Disconnector with Front Handle
REF. 022515
EAN.
3245060225155
£175.36
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 690-690 V |
Rated permanent current Iu | 63 A |
Rated permanent current at AC-21, 400 V | 63 A |
Rated short-time withstand current lcw | 2.5 kA |
Rated operation power at AC-23, 400 V | 35 kW |
Switching power at 400 V | 35 kW |
Conditioned rated short-circuit current Iq | 7 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | Yes |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP2X |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR2988/41630020
(0.04 Mo)
SELECT AN ACTION