![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/75/75201151-ZUCCHINI-1000.jpg)
Zucchini LB Plus Busbar 25/40A 2/4 Conductor Centre Feed Unit with End Covers
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 25/40A 2/4 Conductor Centre Feed Unit with End Covers
REF. 75201151
EAN.
8033777078134
Discount family : P03
£312.01
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 40 A |
---|---|
Power supply position | Centre |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP55 |
Length | 350 mm |
Width | 135 mm |
Height | 140 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION