![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/75/75201004-ZUCCHINI-1000.jpg)
Zucchini LB Plus Busbar 25/40A 2/4 Conductor Left Hand End Feed Unit with End Cover
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 25/40A 2/4 Conductor Left Hand End Feed Unit with End Cover
REF. 75201004
EAN.
8033777196388
Discount family : P03
£74.94
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 40 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP55 |
Length | 227 mm |
Width | 82 mm |
Height | 85 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION