Acquia Team testing14 Skip to main content
Logo print

Zucchini LB Plus Busbar 25/40A 6/8 Conductor Left Hand End Feed Unit with End Cover

Zucchini LB Plus Legrand

Zucchini LB Plus Busbar 25/40A 6/8 Conductor Left Hand End Feed Unit with End Cover

REF. 75221004 EAN. 8033777196425
Discount family : P03
£96.96 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current AC 50 Hz 40 A
Power supply position End
Model Single
Number of poles 3
Rated voltage AC 50 Hz 0-400 V
Colour Grey
Degree of protection (IP) IP55
Length 227 mm
Width 115 mm
Height 85 mm

Documents

1 document
Instruction manual
V0603C.pdf pdf (6.16 Mo)
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
LGRP-00637-V01.01-EN.pdf pdf (1.01 Mo)

5th July 2024.9