![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/75/75220102-ZUCCHINI-1000.jpg)
Zucchini LB Plus Busbar 40A 8 Conductor 4 + 4 Outlet Type A Trunking Length 3m
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 40A 8 Conductor 4 + 4 Outlet Type A Trunking Length 3m
REF. 75220102
EAN.
8033777078257
Discount family : P03
£148.60
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Double |
---|---|
Rated current AC 50 Hz | 40 A |
Number of poles | 3 |
Number of conductors (without earthing) | 8 |
Flexible | No |
Rated voltage AC 50 Hz | 0-400 V |
Number of tap-off units | 8 |
---|---|
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 3000 mm |
Width | 35 mm |
Height | 46 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION