![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/51/51521051-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 160A Right End Feed Unit
Zucchini MS
Legrand
Zucchini MS Busbar 160A Right End Feed Unit
REF. 51521051
EAN.
8033777041817
Discount family : P04
£173.00
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 160 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP40 |
Length | 473 mm |
Width | 211 mm |
Height | 118 mm |
Documents
2 documents
Technical guide
Instruction manual
1 document
Catalogue page
SELECT AN ACTION