![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/51/51530101-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 63A 4 Pole 3 + 3 Outlet Trunking Length 3m
Zucchini MS
Legrand
Zucchini MS Double Sided Busbar 63A 4 Pole 3 + 3 Outlet Trunking Length 3m
REF. 51530101
EAN.
8033777041510
Discount family : P04
£197.64
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 63 A |
Number of poles | 3 |
Number of conductors (without earthing) | 4 |
Flexible | No |
Rated voltage AC 50 Hz | 0-400 V |
Number of tap-off units | 6 |
---|---|
Colour | Grey |
Degree of protection (IP) | IP40 |
Length | 3000 mm |
Width | 39 mm |
Height | 97 mm |
Documents
2 documents
Technical guide
Instruction manual
1 document
Catalogue page
SELECT AN ACTION