-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Tray mounting
-
Load bearing capacity
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R15_100_CF30_P_070806.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Stand-Off Bracket 15mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R25_35_P_070821.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Stand-Off Bracket 35mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-348532-WEB-L.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Stand-Off Bracket 50mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R25_35_P_070821.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Stand-Off Bracket 25mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R15_100_CF30_P_070806.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R15_100_CF30_P_070806.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Stand-Off Bracket 15mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/348530-LEGRAND-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 50mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R25_35_P_070821.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 35mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R25_35_P_070821.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 25mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R15_100_CF30_P_070806.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Stand-Off Bracket 15mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-R15_100_CF30_P_070806.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Stand-Off Bracket 15mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/348531-LEGRAND-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Stand-Off Bracket 50mm x 100mm